![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6617-3 - Thread Cap FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® thread cap features a female NPT thread connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE02750 6617-3 - Thread Cap FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02800 6617-3 - Thread Cap FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02850 6617-3 - Thread Cap FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02900 6617-3 - Thread Cap FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02950 6617-3 - Thread Cap FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923067821 | N/A 039923067845 | N/A 039923067869 | N/A 039923067906 | N/A 039923067920 | |||||
Type | N/A Cap | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F (NPT) | |||||||||
Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Natural PVDF Caps |
|||||||||
Weight | N/A 0.073 lb | N/A 0.100 lb | N/A 0.165 lb | N/A 0.329 lb | N/A 0.475 lb | |||||
|