CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6533-3-3 - FKM Threaded Union FPT x FPT Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol threaded union is supplied with a FKM fluorocarbon seals which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CD04250 6533-3-3 - FKM Threaded Union FPT x FPT Kynar® Red PVDF Schedule 80 |
CD04300 6533-3-3 - FKM Threaded Union FPT x FPT Kynar® Red PVDF Schedule 80 |
CD04350 6533-3-3 - FKM Threaded Union FPT x FPT Kynar® Red PVDF Schedule 80 |
CD04400 6533-3-3 - FKM Threaded Union FPT x FPT Kynar® Red PVDF Schedule 80 |
CD04450 6533-3-3 - FKM Threaded Union FPT x FPT Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923100382 | N/A 039923100405 | N/A 039923100429 | N/A 039923100467 | N/A 039923100481 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 653333 1/2 THD UNION/FKM PVDF | N/A 653333 3/4 THD UNION/FKM PVDF | N/A 653333 1 THD UNION/FKM PVDF | N/A 653333 1-1/2 THD UNION/FKM PVDF | N/A 653333 2 THD UNION/FKM PVDF | |||||
eClass Classification |
N/A
Red PVDF Unions |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.184 lb | N/A 0.315 lb | N/A 0.514 lb | N/A 1.112 lb | N/A 2.384 lb | |||||
|