CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6507-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CD01500 6507-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Red PVDF Schedule 80 |
CD01550 6507-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Red PVDF Schedule 80 |
CD01600 6507-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Red PVDF Schedule 80 |
CD01650 6507-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Red PVDF Schedule 80 |
CD01700 6507-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923098900 | N/A 039923098924 | N/A 039923098948 | N/A 039923098986 | N/A 039923099006 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Red | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 650733 1/2 THD 90 ELL PVDF | N/A 650733 3/4 THD 90 ELL PVDF | N/A 650733 1 THD 90 ELL PVDF | N/A 650733 1-1/2 THD 90 ELL PVDF | N/A 650733 2 THD 90 ELL PVDF | |||||
eClass Classification |
N/A
Red PVDF Elbows |
|||||||||
Net Weight | N/A 0.133 lb | N/A 0.2 lb | N/A 0.319 lb | N/A 0.635 lb | N/A 0.797 lb | |||||
|