![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6651-H-3 - Thread Flange - Kynar® Natural PVDF Schedule 80, One-Piece Solid Design
PVDF Kynar Fittings
The Chemtrol® thread flange features a one-piece solid design and a female NPT thread connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Natural pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE04750 6651-H-3 - Thread Flange - Kynar® Natural PVDF Schedule 80, One-Piece Solid Design |
![]() CE04800 6651-H-3 - Thread Flange - Kynar® Natural PVDF Schedule 80, One-Piece Solid Design |
![]() CE04850 6651-H-3 - Thread Flange - Kynar® Natural PVDF Schedule 80, One-Piece Solid Design |
![]() CE04900 6651-H-3 - Thread Flange - Kynar® Natural PVDF Schedule 80, One-Piece Solid Design |
![]() CE04950 6651-H-3 - Thread Flange - Kynar® Natural PVDF Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923069276 | N/A 039923069290 | N/A 039923069313 | N/A 039923069351 | N/A 039923069375 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F (NPT) | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6651-H3 1/2" THD HVDT FLG 4852-H05 | N/A 6651-H3 3/4" THD HVDT FLG 4852-H07 | N/A 6651-H3 1" THD HVDT FLG 4852-H10 | N/A 6651-H3 11/2" THD HVDT FLG 4852-H15 | N/A 6651-H3 2" FLG THD HVDT N.PVDF 4852-H20 | |||||
eClass Classification |
N/A
Natural PVDF Flanges |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.245 lb | N/A 0.343 lb | N/A 0.470 lb | N/A 0.705 lb | N/A 0.909 lb | |||||
|