
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6501 - Socket Coupling S x S - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol socket coupling and reducing socket coupling feature female socket connections. Chemtrol® fittings connect PVDF piping lengths together thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CD00000 6501 - Socket Coupling S x S - Kynar® Red PVDF Schedule 80 |
![]() CD00050 6501 - Socket Coupling S x S - Kynar® Red PVDF Schedule 80 |
![]() CD00100 6501 - Socket Coupling S x S - Kynar® Red PVDF Schedule 80 |
![]() CD00150 6501 - Socket Coupling S x S - Kynar® Red PVDF Schedule 80 |
![]() CD00200 6501 - Socket Coupling S x S - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923098009 | N/A 039923098023 | N/A 039923098047 | N/A 039923098085 | N/A 039923098108 | |||||
Type | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6501 1/2 SOC COUP PVDF | N/A 6501 3/4 SOC COUP PVDF | N/A 6501 1 SOC COUP PVDF | N/A 6501 1-1/2 SOC COUP PVDF | N/A 6501 2 SOC COUP PVDF | |||||
eClass Classification |
N/A
Red PVDF Couplings |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.105 lb | N/A 0.150 lb | N/A 0.214 lb | N/A 0.490 lb | N/A 0.705 lb | |||||
|