CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6551-H-3 - Thread Flange FPT - Kynar® Red PVDF Schedule 80, One-Piece Solid Design
PVDF Kynar Fittings
Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CD04750 6551-H-3 - Thread Flange FPT - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
CD04800 6551-H-3 - Thread Flange FPT - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
CD04850 6551-H-3 - Thread Flange FPT - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
CD04900 6551-H-3 - Thread Flange FPT - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
CD04950 6551-H-3 - Thread Flange FPT - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923099273 | N/A 039923099297 | N/A 039923099310 | N/A 039923099358 | N/A 039923099372 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F (NPT) | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6551-H3 1/2 THD HD FLG PVDF | N/A 6551-H3 3/4 THD HD FLG PVDF | N/A 6551-H3 1 THD HD FLG PVDF | N/A 6551-H3 1-1/2 THD HD FLG PVDF | N/A 6551-H3 2 THD HD FLG PVDF | |||||
eClass Classification |
N/A
Red PVDF Flanges |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.245 lb | N/A 0.343 lb | N/A 0.470 lb | N/A 0.705 lb | N/A 0.977 lb | |||||
|