hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol® threaded union is supplied with a FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Natural pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80, 6633-3-3

6633-3-3 - FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80

FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80, 6633-3-3

6633-3-3 - FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80

FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80, 6633-3-3

6633-3-3 - FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80

FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80, 6633-3-3

6633-3-3 - FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80

FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80, 6633-3-3

6633-3-3 - FKM Threaded Union FPT x FPT Kynar® Natural PVDF Schedule 80
UPC Code N/A 039923070388 N/A 039923070401 N/A 039923070425 N/A 039923070463 N/A 039923070487
Type N/A Union
Size (Dimensions) N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/2 N/A 2
Connection Type N/A F x F
All Basic Material N/A PVDF
Pipe Schedule N/A 80
Description N/A 663333 1/2" THD UNION NAT PVDF N/A 663333 3/4" THD UNION NAT PVDF N/A 663333 1" THD UNION NAT PVDF N/A 663333 11/2" THD UNION NAT PVDF N/A 663333 2" THD UNION NAT PVDF
eClass Classification N/A Natural PVDF Unions
Color N/A Natural
Net Weight N/A 0.183 lb N/A 0.315 lb N/A 0.476 lb N/A 1.113 lb N/A 2.235 lb