![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6606-3-3 - Thread 45° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol elbow features female NPT thread connections to change the direction of piping 45 degrees. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE01000 6606-3-3 - Thread 45° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01050 6606-3-3 - Thread 45° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01100 6606-3-3 - Thread 45° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01150 6606-3-3 - Thread 45° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01200 6606-3-3 - Thread 45° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923068545 | N/A 039923068569 | N/A 039923068583 | N/A 039923068620 | N/A 039923068644 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 660633 1/2" THD 45 ELL NAT PVDF | N/A 660633 3/4" THD 45 ELL NAT PVDF | N/A 660633 1" THD 45 ELL NAT PVDF | N/A 660633 11/2" THD 45 ELL NAT PVDF | N/A 660633 2" THD 45 ELL NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Elbows |
|||||||||
Net Weight | N/A 0.115 lb | N/A 0.175 lb | N/A 0.285 lb | N/A 0.550 lb | N/A 0.803 lb | |||||
|