![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6601-3-3 - Thread Coupling FPT x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® thread coupling and reducing thread coupling feature female pipe thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE00250 6601-3-3 - Thread Coupling FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00300 6601-3-3 - Thread Coupling FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00350 6601-3-3 - Thread Coupling FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00400 6601-3-3 - Thread Coupling FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE00450 6601-3-3 - Thread Coupling FPT x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923068187 | N/A 039923068200 | N/A 039923068224 | N/A 039923068262 | N/A 039923068286 | |||||
Type of Fitting | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Fitting Plastic 2-End Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 660133 1/2" THD CPL NAT PVDF | N/A 660133 3/4" THD CPL NAT PVDF | N/A 660133 1" THD CPL NAT PVDF | N/A 660133 11/2" THD CPL NAT PVDF | N/A 660133 2" THD CPL NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Couplings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.111 lb | N/A 0.157 lb | N/A 0.235 lb | N/A 0.49 lb | N/A 0.705 lb | |||||
|