CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4501-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC thread coupling and reducing thread coupling feature female pipe thread connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA02200 4501-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - PVC Schedule 80 |
CA02250 4501-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - PVC Schedule 80 |
CA02350 4501-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - PVC Schedule 80 |
CA02400 4501-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - PVC Schedule 80 |
CA02450 4501-3-3 - Thread Coupling/Reducing Thread Coupling FPT x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923161109 | N/A 039923161147 | N/A 039923161161 | N/A 039923151087 | N/A 039923161185 | |||||
Type of Fitting | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 3/4 x 1/2 | N/A 1 | |||||
Fitting Plastic 2-End Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 450133 1/4 THD COUP PVC 80 | N/A 450133 1/2 THD COUP PVC 80 | N/A 450133 3/4 THD COUP PVC 80 | N/A 450133R 3/4X1/2 THD COUP PVC 80 | N/A 450133 1 THD COUP PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Couplings |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.064 lb | N/A 0.098 lb | N/A 0.143 lb | N/A 0.136 lb | N/A 0.228 lb | |||||
|