CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4506-3-3 - Thread 45° Elbow FPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC elbow features female pipe thread connections to change the direction of piping 45 degrees. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA05500 4506-3-3 - Thread 45° Elbow FPT x FPT - PVC Schedule 80 |
CA05550 4506-3-3 - Thread 45° Elbow FPT x FPT - PVC Schedule 80 |
CA05600 4506-3-3 - Thread 45° Elbow FPT x FPT - PVC Schedule 80 |
CA05650 4506-3-3 - Thread 45° Elbow FPT x FPT - PVC Schedule 80 |
CA05700 4506-3-3 - Thread 45° Elbow FPT x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923162243 | N/A 039923162281 | N/A 039923162304 | N/A 039923162328 | N/A 039923162342 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 450633 1/4 THD 45 ELL PVC 80 | N/A 450633 1/2 THD 45 ELL PVC 80 | N/A 450633 3/4 THD 45 ELL PVC 80 | N/A 450633 1 THD 45 ELL PVC 80 | N/A 450633 11/4 THD 45 ELL PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Elbows |
|||||||||
Net Weight | N/A 0.035 lb | N/A 0.105 lb | N/A 0.154 lb | N/A 0.253 lb | N/A 0.366 lb | |||||
|