CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4550 - Tank Adapter Tank x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC male adapter features a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA20655 4550 - Tank Adapter Tank x FPT - PVC Schedule 80 |
CA20705 4550 - Tank Adapter Tank x FPT - PVC Schedule 80 |
CA20755 4550 - Tank Adapter Tank x FPT - PVC Schedule 80 |
CA20805 4550 - Tank Adapter Tank x FPT - PVC Schedule 80 |
CA20855 4550 - Tank Adapter Tank x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923337207 | N/A 039923337214 | N/A 039923337221 | N/A 039923337238 | N/A 039923337245 | |||||
Type of Fitting | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Fitting Plastic 2-End Connection Type | N/A Tank x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4550 1/2 TANK ADAPTER PVC 80 | N/A 4550 3/4 TANK ADAPTER PVC 80 | N/A 4550 1 TANK ADAPTER PVC 80 | N/A 4550 11/4 TANK ADAPTER PVC 80 | N/A 4550 11/2 TANK ADAPTER PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Adapters |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.2 lb | N/A 0.350 lb | N/A 0.4 lb | N/A 0.55 lb | N/A 0.65 lb | |||||
|