CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4551-W-3 - Thread Flange FPT - PVC Schedule 80, One-Piece Webbed Design
PVC Schedule 80 Fittings
The dark grey PVC thread flange features a one-piece webbed design and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA25185 4551-W-3 - Thread Flange FPT - PVC Schedule 80, One-Piece Webbed Design |
CA25195 4551-W-3 - Thread Flange FPT - PVC Schedule 80, One-Piece Webbed Design |
CA25200 4551-W-3 - Thread Flange FPT - PVC Schedule 80, One-Piece Webbed Design |
|||
UPC Code | N/A 039923164209 | N/A 039923164247 | N/A 039923164261 | |||
Type | N/A Flange | |||||
Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | |||
Connection Type | N/A F (NPT) | |||||
All Basic Material | N/A PVC | |||||
Pipe Schedule | N/A 80 | |||||
Description | N/A 4551W3 2 WEB THD FLG PVC 80 | N/A 4551W3 3 WEB THD FLG PVC 80 | N/A 4551-W3 4 WEB THD FLG PVC 80 | |||
eClass Classification |
N/A
PVC Sch 80 Flanges |
|||||
Color | N/A Dark Grey | |||||
Net Weight | N/A 0.754 lb | N/A 1.256 lb | N/A 2.027 lb | |||
|