
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4507 - Socket 90° Elbow S x S - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC elbow features female socket connections to change the direction of piping 90 degrees. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material usedmore for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA06450 4507 - Socket 90° Elbow S x S - PVC Schedule 80 |
![]() CA06500 4507 - Socket 90° Elbow S x S - PVC Schedule 80 |
![]() CA06550 4507 - Socket 90° Elbow S x S - PVC Schedule 80 |
![]() CA06600 4507 - Socket 90° Elbow S x S - PVC Schedule 80 |
![]() CA06650 4507 - Socket 90° Elbow S x S - PVC Schedule 80 |
|||||
UPC Code | N/A 039923162649 | N/A 039923162700 | N/A 039923162724 | N/A 039923162762 | N/A 039923162823 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4507 1/4 SOC 90 ELL PVC 80 | N/A 4507 1/2 SOC 90 ELL PVC 80 | N/A 4507 3/4 SOC 90 ELL PVC 80 | N/A 4507 1 SOC 90 ELL PVC 80 | N/A 4507 11/4 SOC 90 ELL PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Elbows |
|||||||||
Net Weight | N/A 0.033 lb | N/A 0.081 lb | N/A 0.122 lb | N/A 0.188 lb | N/A 0.253 lb | |||||
|