CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4551-W - Socket Flange - PVC Schedule 80, One-Piece Webbed Design
PVC Schedule 80 Fittings
The dark grey PVC socket flange features a one-piece webbed design and a female socket connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA23060 4551-W - Socket Flange - PVC Schedule 80, One-Piece Webbed Design |
CA23080 4551-W - Socket Flange - PVC Schedule 80, One-Piece Webbed Design |
CA23100 4551-W - Socket Flange - PVC Schedule 80, One-Piece Webbed Design |
CA23110 4551-W - Socket Flange - PVC Schedule 80, One-Piece Webbed Design |
||||
UPC Code | N/A 039923163905 | N/A 039923163943 | N/A 039923163967 | N/A 039923163981 | ||||
Type | N/A Flange | |||||||
Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
Connection Type | N/A S Socket | |||||||
All Basic Material | N/A PVC | |||||||
Pipe Schedule | N/A 80 | |||||||
Description | N/A 4551W 2 WEB SOC FLG PVC 80 | N/A 4551W 3 WEB SOC FLG PVC 80 | N/A 4551-W 4 WEB SOC FLG PVC 80 851-040 | N/A 4551-W 6 WEB SOC FLG PVC 80 851-060 | ||||
eClass Classification |
N/A
PVC Sch 80 Flanges |
|||||||
Color | N/A Dark Grey | |||||||
Net Weight | N/A 0.802 lb | N/A 1.522 lb | N/A 2.251 lb | N/A 4.240 lb | ||||
|