CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4511, 4511R - Socket Tee/Reducing Socket Tee S x S x S - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC tee features female socket connections and exhibits high corrosion and chemical resistance properties. Chemtrol fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA08000 4511, 4511R - Socket Tee/Reducing Socket Tee S x S x S - PVC Schedule 80 |
CA08050 4511, 4511R - Socket Tee/Reducing Socket Tee S x S x S - PVC Schedule 80 |
CA08100 4511, 4511R - Socket Tee/Reducing Socket Tee S x S x S - PVC Schedule 80 |
CA08150 4511, 4511R - Socket Tee/Reducing Socket Tee S x S x S - PVC Schedule 80 |
CA08200 4511, 4511R - Socket Tee/Reducing Socket Tee S x S x S - PVC Schedule 80 |
|||||
UPC Code | N/A 039923166067 | N/A 039923166128 | N/A 039923166180 | N/A 039923166227 | N/A 039923166289 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 3/4 x 3/4 x 1/2 | N/A 1 | |||||
Connection Type | N/A S x S x S | |||||||||
All Basic Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4511 1/4 SOC TEE PVC 80 | N/A 4511 1/2 SOC TEE PVC 80 | N/A 4511 3/4 SOC TEE PVC 80 | N/A 4511R 3/4X3/4X1/2 SOC TEE PVC 80 | N/A 4511 1 SOC TEE PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Tees |
|||||||||
Net Weight | N/A 0.05 lb | N/A 0.112 lb | N/A 0.169 lb | N/A 0.181 lb | N/A 0.253 lb | |||||
|