
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533E-3 - EPDM Female Adapter Union S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC adapter union features a female socket and a female pipe thread connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostaticmore strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are easy to install and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA20606 4533E-3 - EPDM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20611 4533E-3 - EPDM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20616 4533E-3 - EPDM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20621 4533E-3 - EPDM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20626 4533E-3 - EPDM Female Adapter Union S x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923170774 | N/A 039923170798 | N/A 039923170811 | N/A 039923170835 | N/A 039923170859 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4533E3 1/2 SXT UNION PVC 80/EPDM | N/A 4533E3 3/4 SXT UNION PVC 80/EPDM | N/A 4533E3 1 SXT UNION PVC 80/EPDM | N/A 4533E3 1-1/4 SXT UNION PVC 80/EPDM | N/A 4533E3 1-1/2 SXT UNION PVC 80/EPDM | |||||
eClass Classification |
N/A
PVC Sch 80 Unions |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.157 lb | N/A 0.264 lb | N/A 0.384 lb | N/A 0.886 lb | N/A 0.908 lb | |||||
|