
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4504 - Male Adapter S x MPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC male adapter features a female socket and male pipe thread connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping.more Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA04600 4504 - Male Adapter S x MPT - PVC Schedule 80 |
![]() CA04650 4504 - Male Adapter S x MPT - PVC Schedule 80 |
![]() CA04700 4504 - Male Adapter S x MPT - PVC Schedule 80 |
![]() CA04750 4504 - Male Adapter S x MPT - PVC Schedule 80 |
![]() CA04800 4504 - Male Adapter S x MPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923155948 | N/A 039923156006 | N/A 039923156068 | N/A 039923156129 | N/A 039923156181 | |||||
Type | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x M | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4504 1/2 SXT MALE ADAP PVC 80 | N/A 4504 3/4 SXT MALE ADAP PVC 80 | N/A 4504 1 SXT MALE ADAP PVC 80 | N/A 4504 11/4 SXT MALE ADAP PVC 80 | N/A 4504 11/2 SXT MALE ADAP PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Adapters |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.044 lb | N/A 0.063 lb | N/A 0.103 lb | N/A 0.147 lb | N/A 0.188 lb | |||||
|