CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4503 - Female Adapter Coupling S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC adapter features a female socket and female pipe thread connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA04100 4503 - Female Adapter Coupling S x FPT - PVC Schedule 80 |
CA04150 4503 - Female Adapter Coupling S x FPT - PVC Schedule 80 |
CA04200 4503 - Female Adapter Coupling S x FPT - PVC Schedule 80 |
CA04250 4503 - Female Adapter Coupling S x FPT - PVC Schedule 80 |
CA04300 4503 - Female Adapter Coupling S x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923154989 | N/A 039923155023 | N/A 039923155108 | N/A 039923155160 | N/A 039923155269 | |||||
Type of Fitting | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PVC | |||||||||
Description | N/A 4503 1/4 SXT FEM ADAP PVC 80 | N/A 4503 1/2 SXT FEM ADAP PVC 80 | N/A 4503 3/4 SXT FEM ADAP PVC 80 | N/A 4503 1 SXT FEM ADAP PVC 80 | N/A 4503 11/4 SXT FEM ADAP PVC 80 | |||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.064 lb | N/A 0.094 lb | N/A 0.133 lb | N/A 0.215 lb | N/A 0.312 lb | |||||
|