![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533 - FKM Socket Union S x S - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC socket union features female socket connections. This fitting has an FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CA19750 4533 - FKM Socket Union S x S - PVC Schedule 80 |
![]() CA19800 4533 - FKM Socket Union S x S - PVC Schedule 80 |
![]() CA19850 4533 - FKM Socket Union S x S - PVC Schedule 80 |
![]() CA19900 4533 - FKM Socket Union S x S - PVC Schedule 80 |
![]() CA19950 4533 - FKM Socket Union S x S - PVC Schedule 80 |
|||||
UPC Code | N/A 039923170941 | N/A 039923170965 | N/A 039923171009 | N/A 039923171023 | N/A 039923171047 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4533 1/4 SOC UNION PVC 80/FKM | N/A 4533 1/2 SOC UNION PVC 80/FKM | N/A 4533 3/4 SOC UNION PVC 80/FKM | N/A 4533 1 SOC UNION PVC 80/FKM | N/A 4533 11/4 SOC UNION PVC 80/FKM | |||||
eClass Classification |
N/A
PVC Sch 80 Unions |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.085 lb | N/A 0.151 lb | N/A 0.267 lb | N/A 0.381 lb | N/A 0.873 lb | |||||
|