CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4512-3-3 - Threaded Tee FPT x FPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC threaded tee features female pipe thread connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA09700 4512-3-3 - Threaded Tee FPT x FPT x FPT - PVC Schedule 80 |
CA09750 4512-3-3 - Threaded Tee FPT x FPT x FPT - PVC Schedule 80 |
CA09800 4512-3-3 - Threaded Tee FPT x FPT x FPT - PVC Schedule 80 |
CA09850 4512-3-3 - Threaded Tee FPT x FPT x FPT - PVC Schedule 80 |
CA09900 4512-3-3 - Threaded Tee FPT x FPT x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923170262 | N/A 039923170309 | N/A 039923170323 | N/A 039923170347 | N/A 039923170361 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A F x F x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 451233 1/4 THD TEE PVC 80 | N/A 451233 1/2 THD TEE PVC 80 | N/A 451233 3/4 THD TEE PVC 80 | N/A 451233 1 THD TEE PVC 80 | N/A 451233 11/4 THD TEE PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Tees |
|||||||||
Net Weight | N/A 0.052 lb | N/A 0.149 lb | N/A 0.228 lb | N/A 0.352 lb | N/A 0.538 lb | |||||
|