CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC flush socket reducer bushing features a male end (spigot) and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA13550 4518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - PVC Schedule 80 |
CA13600 4518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - PVC Schedule 80 |
CA13650 4518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - PVC Schedule 80 |
CA13700 4518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - PVC Schedule 80 |
CA13750 4518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923157768 | N/A 039923157805 | N/A 039923157843 | N/A 039923157867 | N/A 039923157881 | |||||
Type | N/A Bushing | |||||||||
Size (Dimensions) | N/A 1/2 x 1/4 | N/A 3/4 x 1/2 | N/A 3/4 x 1/4 | N/A 1 x 3/4 | N/A 1 x 1/2 | |||||
Connection Type | N/A Spg x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4518-3 1/2X1/4 SPGXT BUSH PVC 80 | N/A 4518-3 3/4X1/2 SPGXT BUSH PVC 80 | N/A 4518-3 3/4X1/4 SPGXT BUSH PVC 80 | N/A 4518-3 1X3/4 SPGXT BUSH PVC 80 | N/A 4518-3 1X1/2 SPGXT BUSH PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Bushings |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.025 lb | N/A 0.030 lb | N/A 0.043 lb | N/A 0.055 lb | N/A 0.070 lb | |||||
|