CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4512 - Socket x Thread Tee S x S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC socket x thread tee features female sockets and a female pipe thread. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA10155 4512 - Socket x Thread Tee S x S x FPT - PVC Schedule 80 |
CA10160 4512 - Socket x Thread Tee S x S x FPT - PVC Schedule 80 |
CA10165 4512 - Socket x Thread Tee S x S x FPT - PVC Schedule 80 |
CA10170 4512 - Socket x Thread Tee S x S x FPT - PVC Schedule 80 |
CA10175 4512 - Socket x Thread Tee S x S x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923168306 | N/A 039923168368 | N/A 039923168467 | N/A 039923168689 | N/A 039923168948 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x S x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4512 1/2 S X S X T TEE PVC 80 | N/A 4512 3/4 S X S X T TEE PVC 80 | N/A 4512 1 S X S X T TEE PVC 80 | N/A 4512 1-1/4 S X S X T TEE PVC 80 | N/A 4512 1-1/2 S X S X T TEE PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Tees |
|||||||||
Net Weight | N/A 0.160 lb | N/A 0.240 lb | N/A 0.340 lb | N/A 0.57 lb | N/A 0.795 lb | |||||
|