CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533-3-3 - FKM Threaded Union FPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC threaded union features female pipe thread connections. This fitting has an FKM fluorocarbon which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CA20200 4533-3-3 - FKM Threaded Union FPT x FPT - PVC Schedule 80 |
CA20250 4533-3-3 - FKM Threaded Union FPT x FPT - PVC Schedule 80 |
CA20300 4533-3-3 - FKM Threaded Union FPT x FPT - PVC Schedule 80 |
CA20350 4533-3-3 - FKM Threaded Union FPT x FPT - PVC Schedule 80 |
CA20400 4533-3-3 - FKM Threaded Union FPT x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923171184 | N/A 039923171207 | N/A 039923171221 | N/A 039923171245 | N/A 039923171269 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 453333 1/4 THD UNION PVC 80/FKM | N/A 453333 1/2 THD UNION PVC 80/FKM | N/A 453333 3/4 THD UNION PVC 80/FKM | N/A 453333 1 THD UNION PVC 80/FKM | N/A 453333 11/4 THD UNION PVC 80/FKM | |||||
eClass Classification |
N/A
PVC Sch 80 Unions |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.087 lb | N/A 0.161 lb | N/A 0.274 lb | N/A 0.391 lb | N/A 0.923 lb | |||||
|