![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4607-3 - 90° Elbow Slip x FIPT - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 90-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
L863850 4607-3 - 90° Elbow Slip x FIPT - PVC Schedule 40 |
L864150 4607-3 - 90° Elbow Slip x FIPT - PVC Schedule 40 |
L06445Y 4607-3 - 90° Elbow Slip x FIPT - PVC Schedule 40 |
L06470YP 4607-3 - 90° Elbow Slip x FIPT - PVC Schedule 40 |
L06535Y 4607-3 - 90° Elbow Slip x FIPT - PVC Schedule 40 |
|||||
UPC Code | N/A 039923141200 | N/A 039923141248 | N/A 039923141286 | N/A 039923141347 | N/A 039923141460 | |||||
Connection Type | N/A Slip x FIPT | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 2 | |||||
Description | N/A 407-005 1/2 SxF 90 DEG RED ELL PVC 40 | N/A 407-007 3/4 SxF 90 DEG ELL PVC 40 | N/A 407-010 1 SxF 90 ELL PVC 40 | N/A 407-012 1 1/4 SxF 90 DEG ELL PUR PVC 40 | N/A 407-020 2 SxF 90 DEG ELL PVC 40 | |||||
eClass Classification | N/A PVC Sch 40 Elbows | |||||||||
Weight | N/A 0.05 lb | N/A 0.076 lb | N/A 0.128 lb | N/A 0.297 lb | N/A 0.54 lb | |||||
|