![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4607-3-3 - 90° Elbow FIPT x FIPT - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 90-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
L866100 4607-3-3 - 90° Elbow FIPT x FIPT - PVC Schedule 40 |
L06615YP 4607-3-3 - 90° Elbow FIPT x FIPT - PVC Schedule 40 |
L06620YP 4607-3-3 - 90° Elbow FIPT x FIPT - PVC Schedule 40 |
L06625YP 4607-3-3 - 90° Elbow FIPT x FIPT - PVC Schedule 40 |
L06630YP 4607-3-3 - 90° Elbow FIPT x FIPT - PVC Schedule 40 |
|||||
UPC Code | N/A 039923142061 | N/A 039923142085 | N/A 039923142108 | N/A 039923142122 | N/A 039923142146 | |||||
Connection Type | N/A FIPT x FIPT | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 408-005 1/2 FxF 90 DEG ELL PVC 40 | N/A 408-007 3/4 FxF 90 DEG ELL PUR PVC 40 | N/A 408-010 1 FxF 90 ELL PUR PVC 40 | N/A 408-012 1 1/4 FxF 90 DEG ELL PUR PVC 40 | N/A 408-015 1 1/2 FxF 90 DEG ELL PUR PVC 40 | |||||
eClass Classification | N/A PVC Sch 40 Elbows | |||||||||
Weight | N/A 0.085 lb | N/A 0.138 lb | N/A 0.209 lb | N/A 0.32 lb | N/A 0.434 lb | |||||
|