
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4835-9-9 - Double Sanitary Tee with Two 90° Inlets Hub - PVC DWV
PVC DWV Fittings
The PVC DWV double sanitary tee features all hub connections, a flowing sweep to aid in the evacuation of waste and used fluids and two 90-degree side inlets to join two PVC branch lines into a vertical drain pipe. The tee allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of allmore thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() K276250 4835-9-9 Double Sanitary Tee with Two 90° Inlets Hub - PVC DWV |
![]() K276750 4835-9-9 Double Sanitary Tee with Two 90° Inlets Hub - PVC DWV |
||
UPC Code | N/A 039923224965 | N/A 039923224989 | ||
Type | N/A Tee | |||
Size | N/A 3 x 3 x 3 x 3 x 2 x 2 | N/A 4 x 4 x 4 x 4 x 2 x 2 | ||
Description | N/A 483599R 3X3X3X3X2X2 HUB DBLE T W/R&L PVC | N/A 483599R 4X4X4X4X2X2 HUB DBLE T W/R&L PVC | ||
Connection Type | N/A Hub x Hub x Hub | |||
*eClass Classification |
N/A
PVC DWV Tees |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A PVC | |||
Color | N/A White | |||
Weight | N/A 2.063 lb | N/A 3.329 lb | ||
|