 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4817 - Cap - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV cap features a hub connection to fit over the end of a pipe to create a seal. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   K175001 4817 Cap - PVC DWV |   K175051 4817 Cap - PVC DWV |   K175101 4817 Cap - PVC DWV |   K175151 4817 Cap - PVC DWV |   K175171 4817 Cap - PVC DWV | |||||
| UPC Code | N/A 039923361097 | N/A 039923361103 | N/A 039923361110 | N/A 039923361127 | N/A 039923361134 | |||||
| Type | N/A Cap | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
| Description | N/A 4817 1-1/4 HUB CAP PVC DWV | N/A 4817 1-1/2 HUB CAP PVC DWV | N/A 4817 2 HUB CAP PVC DWV | N/A 4817 3 HUB CAP PVC DWV | N/A 4817 4 HUB CAP PVC DWV | |||||
| Connection Type | N/A H Hub | |||||||||
| *eClass Classification | N/A
                                                PVC DWV Caps | |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.070 lb | N/A 0.079 lb | N/A 0.119 lb | N/A 0.401 lb | N/A 0.688 lb | |||||
|  | ||||||||||
