 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4884 - P-Trap Hub x Hub x Cleanout with Plug - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV P-Trap features a hub x hub x cleanout with plug connection to provide a means for clearing potential clogs. The p-trap provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   K560300 4884 P Trap with CO 1 1/2 HXHXCO with Plug PVC |   K560350 4884 P Trap with CO 1 1/2 HXHXCO with Plug PVC | ||
| UPC Code | N/A 039923225702 | N/A 039923225726 | ||
| Type | N/A Trap | |||
| Size | N/A 1 1/2 | N/A 2 | ||
| Description | N/A 4884 1 1/2 HXHXCOW/PLUG P TRAP W/CO PVC | N/A 4884 2 HXHXCOW/PLUG P TRAP W/CO PVC | ||
| Connection Type | N/A Hub x Hub | |||
| *eClass Classification | N/A
                                                PVC DWV Traps | |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A PVC | |||
| Color | N/A White | |||
| Weight | N/A 0.547 lb | N/A 0.946 lb | ||
|  | ||||
