![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4872 - Sanitary Tee with 90° Right Inlet Hub - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree sanitary tee with right inlet features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K500350 4872 Hub Tee with 90 Right Inlet PVC |
![]() K500400 4872 Hub Tee with 90 Right Inlet PVC |
![]() K500500 4872 Hub Tee with 90 Right Inlet PVC |
|||
UPC Code | N/A 039923224002 | N/A 039923223968 | N/A 039923224033 | |||
Type | N/A Tee | |||||
Size | N/A 3 x 3 x 3 x 2 | N/A 3 x 3 x 3 x 1 1/2 | N/A 4 x 4 x 4 x 2 | |||
Description | N/A 4872 3X3X3X2 HUB TEE W/90 RIGHT INL PVC | N/A 4872 3X3X3X1 1/2 HUB TEE W/90 RT IN PVC | N/A 4872 4X4X4X2 PVC TEE W/RIGHT INL PVC | |||
Connection Type | N/A Hub x Hub x Hub | |||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A PVC | |||||
Color | N/A White | |||||
Weight | N/A 1.58 lb | N/A 1.479 lb | N/A 2.584 lb | |||
|