
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4870 - Sanitary Tee with 90° Right and Left Inlets Hub - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree sanitary tee with right and left inlets features all hub connections is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K490350 4870 Hub Tee with 90 Right/Left Inlet PVC |
![]() K490400 4870 Hub Tee with 90 Right/Left Inlet PVC |
![]() K490500 4870 Hub Tee with 90 Right/Left Inlet PVC |
|||
UPC Code | N/A 039923224163 | N/A 039923224149 | N/A 039923224187 | |||
Type | N/A Tee | |||||
Size | N/A 3 x 3 x 3 x 2 x 2 | N/A 3 x 3 x 3 x 1 1/2 x 1 1/2 | N/A 4 x 4 x 4 x 2 x 2 | |||
Description | N/A 4870 3X3X3X2X2 HUB TEE W/90 RT/LT IN PVC | N/A 4870 3X3X3X1 1/2 HUB TEE W/90 RT/LT PVC | N/A 4870 4X4X4X2X2 HUB TEE W/90 RT/LT IN PVC | |||
Connection Type | N/A Hub x Hub x Hub | |||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A PVC | |||||
Color | N/A White | |||||
Weight | N/A 1.775 lb | N/A 1.62 lb | N/A 2.735 lb | |||
|