
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4855 - Closet Flange with Knockout Test Plug Hub - PVC DWV
PVC DWV Fittings
The PVC DWV closet flange features a knockout test plug and a hub connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its lightmore weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() K355900 4855 Hub Closet Flange with KO Test Plug 4X3 PVC |
![]() K440100 4855 Hub Closet Flange with KO Test Plug 4X3 PVC |
||
UPC Code | N/A 039923219282 | N/A 039923219305 | ||
Type | N/A Closet Flange | |||
Size | N/A 4 | N/A 4 x 3 | ||
Description | N/A 4855 4 HUB CLOS FLG W/KO TEST PLUG PVC | N/A 4855 4X3 HUB CLOS FLG W/KO TEST PLUG PVC | ||
Connection Type | N/A H Hub | |||
*eClass Classification |
N/A
PVC DWV Closet Flanges |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A PVC | |||
Color | N/A White | |||
Weight | N/A 0.795 lb | N/A 0.81 lb | ||
|