CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4837 - Double Elbow Hub x Hub x Hub - PVC DWV
PVC DWV Fittings
The PVC DWV double elbow features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
K285300 4837 Double Elbow HXHXH PVC |
K285400 4837 Double Elbow HXHXH PVC |
K285450 4837 Double Elbow HXHXH PVC |
K285550 4837 Double Elbow HXHXH PVC |
K285600 4837 Double Elbow HXHXH PVC |
|||||
| UPC Code | N/A 039923216182 | N/A 039923216205 | N/A 039923216144 | N/A 039923216229 | N/A 039923216243 | |||||
| Type | N/A Elbow | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 4 | |||||
| Description | N/A 4837 1 1/2 HXHXH DOUBLE ELBOW PVC | N/A 4837 2 HXHXH DOUBLE ELBOW PVC | N/A 4837RR 2X1 1/2X1 1/2 HXHXH DBLE ELBOW PVC | N/A 4837 3 HXHXH DOUBLE ELBOW PVC | N/A 4837 4 HXHXH DOUBLE ELBOW PVC | |||||
| Connection Type | N/A Hub x Hub | |||||||||
| *eClass Classification |
N/A
PVC DWV Elbows |
|||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.311 lb | N/A 0.480 lb | N/A 0.366 lb | N/A 1.448 lb | N/A 2.698 lb | |||||
|
|
||||||||||
