![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4835-B - Double Fixture Tee Hub - PVC DWV
PVC DWV Fittings
The PVC DWV double fixture tee features all hub connections and allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K277450 4835-B Double Fixture Tee PVC |
![]() K277500 4835-B Double Fixture Tee PVC |
![]() K277550 4835-B Double Fixture Tee PVC |
![]() K277600 4835-B Double Fixture Tee PVC |
![]() K277650 4835-B Double Fixture Tee PVC |
|||||
UPC Code | N/A 039923220622 | N/A 039923220646 | N/A 039923220660 | N/A 039923220684 | N/A 039923220707 | |||||
Type | N/A Tee | |||||||||
Size | N/A 2 | N/A 2 x 1 1/2 x 2 x 2 | N/A 2 x 1 1/2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 2 x 3 x 3 | |||||
Description | N/A 4835B 2 HUB DOUBLE FIXTURE TEE PVC | N/A 4835BR 2X1 1/2X2X2 HUB DBLE FIX TEE PVC | N/A 4835BR 2X1 1/2X1 1/2X1 1/2 HUB DBLE FIX PVC | N/A 4835B 3 HXHXHXH DBLE FIXTURE TEE PVC | N/A 4835BR 3X2X3X3 HUB DBLE FIXTURE TEE PVC | |||||
Connection Type | N/A Hub x Hub x Hub | |||||||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.818 lb | N/A 0.81 lb | N/A 0.526 lb | N/A 2.607 lb | N/A 2.409 lb | |||||
|