 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4814 - Test Tee H x H x Cleanout with Plug - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV test tee features a hub x hub x cleanout connection with a plug to test the tightness of the system by assessing potential leakage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   K159050 4814 Test Tee HXHXCO with Plug PVC |   K159100 4814 Test Tee HXHXCO with Plug PVC |   K159150 4814 Test Tee HXHXCO with Plug PVC |   K159250 4814 Test Tee HXHXCO with Plug PVC | ||||
| UPC Code | N/A 039923228406 | N/A 039923228420 | N/A 039923228444 | N/A 039923228468 | ||||
| Type | N/A Tee | |||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Description | N/A 4814 1 1/2 HXHXCO/WPLUG TEST TEE PVC | N/A 4814 2 HXHXCOW/PLUG TEST TEE PVC | N/A 4814 3 HXHXCO/WPLUG TEST TEE PVC | N/A 4814 4 HXHXCOW/PLUG TEST TEE PVC | ||||
| Connection Type | N/A Hub x Hub x F | |||||||
| *eClass Classification | N/A
                                                PVC DWV Tees | |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.339 lb | N/A 0.471 lb | N/A 1.250 lb | N/A 2.333 lb | ||||
|  | ||||||||
