CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4810 - 45° Wye H x H x H - PVC DWV
PVC DWV Fittings
The PVC DWV 45-degree wye features a hub x hub x hub connection and allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
K090000 4810 45 Wye HXHXH PVC |
K090050 4810 45 Wye HXHXH PVC |
K090250 4810 45 Wye HXHXH PVC |
K090300 4810 45 Wye HXHXH PVC |
K090400 4810 45 Wye HXHXH PVC |
|||||
| UPC Code | N/A 039923226525 | N/A 039923226549 | N/A 039923226563 | N/A 039923226587 | N/A 039923226501 | |||||
| Type | N/A Y (Wye) | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 2 | |||||
| Description | N/A 4810 1 1/4 HXHXH 45 WYE PVC | N/A 4810 1 1/2 HXHXH 45 WYE PVC | N/A 4810 2 HXHXH 45 WYE PVC | N/A 4810R 2X2X1 1/2 HXHXH 45 WYE PVC | N/A 4810RR 2X1 1/2X2 HXHXH 45 WYE PVC | |||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| *eClass Classification |
N/A
PVC DWV Y's (Wyes) |
|||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.312 lb | N/A 0.373 lb | N/A 0.597 lb | N/A 0.470 lb | N/A 0.628 lb | |||||
|
|
||||||||||
