
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4807-LT - 90° Long Turn Elbow H x H - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree long turn elbow features a hub x hub connection and long radius and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K057000 4807-LT 90 Long Turn Elbow HXH PVC |
![]() K057050 4807-LT 90 Long Turn Elbow HXH PVC |
![]() K057150 4807-LT 90 Long Turn Elbow HXH PVC |
![]() K057170 4807-LT 90 Long Turn Elbow HXH PVC |
||||
UPC Code | N/A 039923222206 | N/A 039923222220 | N/A 039923222244 | N/A 039923222268 | ||||
Type | N/A Elbow | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 4807LT 1 1/2 HXH 90 LONG TURN ELBOW PVC | N/A 4807LT 2 HXH 90 LONG TURN ELBOW PVC | N/A 4807LT 3 HXH 90 LONG TURN ELBOW PVC | N/A 4807LT 4 HXH 90 LONG TURN ELBOW PVC | ||||
Connection Type | N/A Hub x Hub | |||||||
*eClass Classification |
N/A
PVC DWV Elbows |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A PVC | |||||||
Color | N/A White | |||||||
Weight | N/A 0.287 lb | N/A 0.435 lb | N/A 1.201 lb | N/A 2.123 lb | ||||
|