CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH241 - BenchPressG™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet
Press Fittings
NIBCO® BenchPressG™ fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
2145350HPC PCH241 - BenchPressG™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet |
2145450HPC PCH241 - BenchPressG™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet |
2145250HPC PCH241 - BenchPressG™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet |
2145300HPC PCH241 - BenchPressG™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet |
2145400HPC PCH241 - BenchPressG™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet |
|||||
UPC Code | N/A 039923435231 | N/A 039923434609 | N/A 039923435217 | N/A 039923435224 | N/A 039923434593 | |||||
Type | N/A Press Flange Adapter | |||||||||
Connection Type | N/A Prs x Flange | |||||||||
Nominal Pipe Size | N/A 1 | N/A 1 1/2 | N/A 1/2 | N/A 3/4 | N/A 1 1/4 | |||||
Material | N/A Steel Flange, Zn - Ni Plated/Carbon Steel Outlet | |||||||||
Description | N/A PCH241 1 PRESS FLANGE, CARBON STEEL | N/A PCH241 11/2 PRESS FLANGE, CARBON STEEL | N/A PCH241 1/2 PRESS FLANGE, CARBON STEEL | N/A PCH241 3/4 PRESS FLANGE, CARBON STEEL | N/A PCH241 1 1/4 PRESS FLANGE, CARBON STEEL | |||||
Brand | N/A BenchPressG™ | |||||||||
Weight | N/A 1.134 kg2.500 lb | N/A 1.814 kg4.000 lb | N/A 0.59 kg1.3 lb | N/A 0.816 kg1.8 lb | N/A 1.406 kg3.1 lb | |||||
|