CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH233 - BenchPressG™ Union P x P - Carbon Steel
Press Fittings
NIBCO® BenchPressG™ fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
2256400HPC PCH233 - BenchPressG™ Union P x P - Carbon Steel |
2256500HPC PCH233 - BenchPressG™ Union P x P - Carbon Steel |
2256600HPC PCH233 - BenchPressG™ Union P x P - Carbon Steel |
2256630HPC PCH233 - BenchPressG™ Union P x P - Carbon Steel |
2256640HPC PCH233 - BenchPressG™ Union P x P - Carbon Steel |
|||||
UPC Code | N/A 039923435255 | N/A 039923435262 | N/A 039923435279 | N/A 039923434616 | N/A 039923434623 | |||||
Type | N/A Press Union | |||||||||
Connection Type | N/A Prs x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PCH233 1/2 PRESS X PRESS UNION, CBN STL | N/A PCH233 3/4 PRESS X PRESS UNION, CBN STL | N/A PCH233 1 PRESS X PRESS UNION, CBN STL | N/A PCH233 1 1/4 PRESS X PRESS UNION, CBN STL | N/A PCH233 1 1/2 PRESS X PRESS UNION, CBN STL | |||||
Brand | N/A BenchPressG™ | |||||||||
Weight | N/A 0.363 kg0.8 lb | N/A 0.499 kg1.1 lb | N/A 0.726 kg1.6 lb | N/A 1.315 kg2.9 lb | N/A 1.361 kg3 lb | |||||
|