CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH212 - Tee P x P x F - Carbon Steel
Press Fittings
NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
2116502HPC PCH212 - Tee P x P x F - Carbon Steel |
2146050HPC PCH212 - Tee P x P x F - Carbon Steel |
2116516HPC PCH212 - Tee P x P x F - Carbon Steel |
2116532HPC PCH212 - Tee P x P x F - Carbon Steel |
2116535HPC PCH212 - Tee P x P x F - Carbon Steel |
|||||
| UPC Code | N/A 039923426048 | N/A 039923426055 | N/A 039923435088 | N/A 039923435101 | N/A 039923435118 | |||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A Prs x Prs x FPT | |||||||||
| Nominal Pipe Size | N/A 3/4 x 3/4 x 1/2 | N/A 3/4 | N/A 1 x 1 x 3/4 | N/A 1 1/4 x 1 1/4 x 3/4 | N/A 1 1/2 x 1 1/2 x 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH212 3/4 x 3/4 x 1/2 PRESS x PRESS x F TEE,CBN STL | N/A PCH212 3/4 PRESS x PRESS x F TEE, CBN STL | N/A PCH212 1X1X3/4 PRSXPRSXF TEE, CBN STL | N/A PCH212 11/4X11/4X3/4 PRXPRXF TEE,CBN STL | N/A PCH212 11/2X11/2X1/2 PRXPRXF TEE,CBN STL | |||||
| Brand | N/A BenchPressG | |||||||||
| Weight | N/A 0.681 lb | N/A 0.740 lb | N/A 0.900 lb | N/A 1.400 lb | N/A 1.800 lb | |||||
|
|
||||||||||
