CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC617-XLC - Cap - Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
917295XLC PC617-XLC - Cap - Prs - Wrot Copper |
917300XLC PC617-XLC - Cap - Prs - Wrot Copper |
917310XLC PC617-XLC - Cap - Prs - Wrot Copper |
|||
Type | N/A Cap | |||||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Connection Type | N/A Press | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A Wrot Copper | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC617-XLC 2 1/2 PRS TUBE CAP | N/A PC617-XLC 3 PRS TUBE CAP | N/A PC617-XLC 4 PRS TUBE CAP | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Caps | |||||
Product Group | N/A PC617-XLC | |||||
Weight | N/A 0.35 kg0.772 lb | N/A 0.47 kg1.036 lb | N/A 0.785 kg1.731 lb | |||
|