CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC606-2-XLC - 45° Elbow - Ftg x Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
904680XLC PC606-2-XLC - 45° Elbow - Ftg x Prs - Wrot Copper |
904690XLC PC606-2-XLC - 45° Elbow - Ftg x Prs - Wrot Copper |
904700XLC PC606-2-XLC - 45° Elbow - Ftg x Prs - Wrot Copper |
|||
Type | N/A 45° Elbow | |||||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Connection Type | N/A Press x Ftg | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A Wrot Copper | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC606-2-XLC 2 1/2 FTG x PRS 45 ELBOW | N/A PC606-2-XLC 3 FTG x PRS 45 ELBOW | N/A PC606-2-XLC 4 FTG x PRS 45 ELBOW | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Elbows | |||||
Product Group | N/A PC606-2-XLC | |||||
Weight | N/A 0.68 kg | N/A 1.015 kg | N/A 1.78 kg | |||
|