CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC604-P - Adapter PEX x P - Wrot Copper
Press Fittings
NIBCO press fittings are the fastest, easiest way to join PEX tubing systems. NIBCO® Press System® fittings are designed to join with PEX tube in residential and commercial water distribution, radiant floor heating, municipal water supply, geothermal climate control, snow melt and drip irrigation. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
9035000PC PC604-P - Adapter PEX x P – Wrot Copper |
9035010PC PC604-P - Adapter PEX x P – Wrot Copper |
9035040PC PC604-P - Adapter PEX x P – Wrot Copper |
9035050PC PC604-P - Adapter PEX x P – Wrot Copper |
9035060PC PC604-P - Adapter PEX x P – Wrot Copper |
|||||
UPC Code | N/A 039923308115 | N/A 039923308122 | N/A 039923308139 | N/A 039923308153 | N/A 039923308177 | |||||
Type | N/A Adapter | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 1/2 x 3/4 | N/A 3/4 x 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A CU Wrot Copper | |||||||||
Description | N/A PC604P 1/2 X 1/2 PEX X PRS ADAPTER LD | N/A PC604P 1/2 X 3/4 PEX X PRS ADAPTER LD | N/A PC604P 3/4 X 1/2 PEX X PRS ADAPTER LD | N/A PC604P 3/4 X 3/4 PEX X PRS ADAPTER LD | N/A PC604P 1 X 1 PEX X PRESS ADAPTER LD | |||||
Brand | N/A NIBCO® Press System® | |||||||||
Weight | N/A 0.055 lb | N/A 0.108 lb | N/A 0.104 lb | N/A 0.108 lb | N/A 0.148 lb | |||||
|