CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC601-XLC - Slip Coupling - Prs x Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
902070XLC PC601-XLC - Slip Coupling - Prs x Prs - Wrot Copper |
902075XLC PC601-XLC - Slip Coupling - Prs x Prs - Wrot Copper |
902085XLC PC601-XLC - Slip Coupling - Prs x Prs - Wrot Copper |
|||
Type | N/A Coupling | |||||
Connection Type | N/A Press | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Material | N/A Wrot Copper | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC601-XLC 2 1/2 PRS REP COUP-NO STOP | N/A PC601-XLC 3 PRS REPAIR COUP-NO STOP | N/A PC601-XLC 4 PRS REPAIR COUP-NO STOP | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Couplings | |||||
Product Group | N/A PC601-XLC | |||||
Weight | N/A 0.535 kg1.179 lb | N/A 0.76 kg1.676 lb | N/A 1.245 kg2.745 lb | |||
|