CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC600-DS-XLC - Coupling - Prs x Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
900265XLC PC600-DS-XLC - Coupling - Prs x Prs - Wrot Copper |
900305XLC PC600-DS-XLC - Coupling - Prs x Prs - Wrot Copper |
900385XLC PC600-DS-XLC - Coupling - Prs x Prs - Wrot Copper |
|||
Type | N/A Coupling | |||||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Connection Type | N/A Press | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A Wrot Copper | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC600-DS-XLC 2 1/2 PRS x PRS COUP | N/A PC600-DS-XLC 3 PRS x PRS COUPLING | N/A PC600-DS-XLC 4 PRS x PRS COUPLING | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Couplings | |||||
Product Group | N/A PC600-DS-XLC | |||||
Weight | N/A 0.596 kg1.314 lb | N/A 0.821 kg1.81 lb | N/A 1.284 kg2.831 lb | |||
|