CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC600-2-XLC - Coupling - Ftg x Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
900965XLC PC600-2-XLC - Coupling - Ftg x Prs - Wrot Copper |
901040XLC PC600-2-XLC - Coupling - Ftg x Prs - Wrot Copper |
901035XLC PC600-2-XLC - Coupling - Ftg x Prs - Wrot Copper |
|||
Type | N/A Adapter | |||||
Nominal Pipe Size | N/A 3 x 2-1/2 | N/A 4 x 2-1/2 | N/A 4 x 3 | |||
Connection Type | N/A Press x Ftg | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A Wrot Copper | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC600-2-XLC 3 x 2 1/2 FTG x PRS REDUCER | N/A PC600-2-XLC 4 x 2 1/2 FTG x PRS REDUCER | N/A PC600-2-XLC 4 x 3 FTG x PRS REDUCER | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Couplings | |||||
Product Group | N/A PC600-2-XLC | |||||
Weight | N/A 0.581 kg1.281 lb | N/A 1.02 kg2.249 lb | N/A 1.135 kg2.502 lb | |||
|