CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC217 - Cap P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
2172650EPC PC217 - Cap P - Carbon Steel |
2172700EPC PC217 - Cap P - Carbon Steel |
2172750EPC PC217 - Cap P - Carbon Steel |
2172800EPC PC217 - Cap P - Carbon Steel |
2172850EPC PC217 - Cap P - Carbon Steel |
|||||
UPC Code | N/A 039923425508 | N/A 039923425515 | N/A 039923425539 | N/A 039923425546 | N/A 039923425553 | |||||
Type | N/A Cap | |||||||||
Connection Type | N/A Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC217 1/2 PRESS TUBE CAP, CARBON STEEL | N/A PC217 3/4 PRESS TUBE CAP, CARBON STEEL | N/A PC217 1 PRESS TUBE CAP, CARBON STEEL | N/A PC217 1 1/4 PRESS TUBE CAP, CARBON STEEL | N/A PC217 1 1/2 PRESS TUBE CAP, CARBON STEEL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.078 kg0.173 lb | N/A 0.117 kg0.258 lb | N/A 0.168 kg0.37 lb | N/A 0.254 kg0.559 lb | N/A 0.331 kg0.729 lb | |||||
|