CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC207 - 90° Elbow P x P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
2055455EPC PC207 - 90° Elbow P x P - Carbon Steel |
2055600EPC PC207 - 90° Elbow P x P - Carbon Steel |
2055750EPC PC207 - 90° Elbow P x P - Carbon Steel |
2055950EPC PC207 - 90° Elbow P x P - Carbon Steel |
2056150EPC PC207 - 90° Elbow P x P - Carbon Steel |
|||||
UPC Code | N/A 039923425058 | N/A 039923425065 | N/A 039923425072 | N/A 039923425089 | N/A 039923425096 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Prs x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PC207 1/2 PRESS x PRESS 90 ELBOW, CBN STL | N/A PC207 3/4 PRESS x PRESS 90 ELBOW, CBN STL | N/A PC207 1 PRESS x PRESS 90 ELBOW, CBN STL | N/A PC207 1 1/4 PRESS x PRESS 90 ELBOW, CBN STL | N/A PC207 1 1/2 PRESS x PRESS 90 ELBOW, CBN STL | |||||
Brand | N/A BenchPress | |||||||||
Weight | N/A 0.178 kg0.392 lb | N/A 0.242 kg0.534 lb | N/A 0.431 kg0.951 lb | N/A 0.593 kg1.307 lb | N/A 0.777 kg1.712 lb | |||||
|