CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6218 - Flush Socket Reducer Bushing Spg x S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol flush socket reducer bushing features a male end (spigot) and a female thermo-seal socket connection used to join piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CN04400 6218 - Flush Socket Reducer Bushing Spg x S - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04450 6218 - Flush Socket Reducer Bushing Spg x S - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04500 6218 - Flush Socket Reducer Bushing Spg x S - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04550 6218 - Flush Socket Reducer Bushing Spg x S - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04600 6218 - Flush Socket Reducer Bushing Spg x S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057082 | N/A 039923057105 | N/A 039923057099 | N/A 039923057112 | N/A 039923057136 | |||||
Type | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Connection Type | N/A Spg x S | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6218 3/4 X 1/2 SPXS BUSH CHEMPURE RND | N/A 6218 1 X 1/2 SPXS BUSH CHEMPURE RND | N/A 6218 1 X 3/4 SPXS BUSH CHEMPURE RND | N/A 6218 1-1/2 X 1 SPXS BUSH CHEMPURE RND | N/A 6218 2 X 1 SPXS BUSH CHEMPURE RND | |||||
eClass Classification |
N/A
Natural PP Bushings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.060 lb | N/A 0.153 lb | N/A 0.153 lb | N/A 0.258 lb | N/A 0.463 lb | |||||
|