![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6211 - Socket Tee S x S x S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The socket tee features female thermo-seal fusion joining socket connections and is used to join piping lengths together. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN02750 6211 - Socket Tee S x S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02800 6211 - Socket Tee S x S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02850 6211 - Socket Tee S x S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02900 6211 - Socket Tee S x S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02950 6211 - Socket Tee S x S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057723 | N/A 039923057730 | N/A 039923057747 | N/A 039923057754 | N/A 039923057761 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6211 1/2" SOC TEE CHEMPURE | N/A 6211 3/4" SOC TEE CHEMPURE | N/A 6211 1" SOC TEE CHEMPURE | N/A 6211 11/2" SOC TEE CHEMPURE | N/A 6211 2" SOC TEE CHEMPURE | |||||
eClass Classification |
N/A
Natural PP Tees |
|||||||||
Net Weight | N/A 0.085 lb | N/A 0.135 lb | N/A 0.194 lb | N/A 0.430 lb | N/A 0.691 lb | |||||
|